SILVYN® – cable protection and management systems
The universal SILVYN® system completely protects the cable from dust, moisture, technical, temperature and chemical influences. The SILVYN® CHAIN system is a power towed cable chain.
Specifications:
Protective sleeves, chains and inlets made of metal or plastic are suitable for various applications at wide temperature ranges and loads.
• Used both indoors and outdoors.
• Easy to install, reliable and durable.
• Halogen-free, meet international standards.
Areas of application:
• Wherever cable and wire products are used.
On-line catalog of SILVYN® protective systems

SILVYN®