FLEXIMARK® cable marking systems
Marking of cables and components is indispensable when installing and connecting equipment (telephony, computer networks, electrical panels). Proper marking of cables and wires guarantees safe operation and maintenance.

FLEXIMARK® marking systems are designed for quick marking of cable, wire, hoses and components. LAPP offers a full range of labeling for any field of application: from standard labels and markers for labeling to software for self-printing unique markings on laser printers.
The long-lasting and wear-resistant FLEXIMARK® marking allows you to quickly identify cables and components, which greatly simplifies the operation and maintenance of equipment.
Cable labeling increases safety, reduces the number of problems associated with improper connection, facilitates repairs, and reduces maintenance costs.
All FLEXIMARK® products are certified and comply with European and international standards,
as well as the RoHS directive and the REACH regulation.
LAPP Kazakhstan provides customers with certificates
of compliance with the Technical Regulations of the Customs Union (TR CU) upon request by e-mail.
Catalog
| Name | Short description | |
|---|---|---|
| FLEXIMARK® Flyer (PDF 821 KB) | An overview of the marking for the cable and components, which is supplied under the FLEXIMARK® brand. Detailed information about a specific product can be found in our main catalog (print version, web version). Try our online labeling service. |
Assortment
- Markers, tags and labels for cables.
- Label holders;cuffs for symbols; marking sleeves.
- Heat shrinkable tubes and cambrics with letters, signs and numbers applied.
- Printers and software for printing labels.
- Embossing devices.
Advantages of FLEXIMARK®
- Marking of cables, cores, hoses, hoses and components.
- The marking is resistant to UV, oils, acids, and corrosion.
- The marking is resistant to chemical, thermal and mechanical influences.
- Marking made of plastic or stainless steel.
- Transparent marking; halogen-free marking.
- Simple installation.