Power and control cables ÖLFLEX®
ÖLFLEX® power, control and control cables are flexible, durable, oil-resistant cables with copper cores. The ÖLFLEX® nomenclature allows you to select a cable for any field of application.

In 1959, ÖLFLEX® was the first color-coded control cable and at the same time was the first branded cable in the world. Today, ÖLFLEX® control and connection cables are among the most widely used control cables in the world, and the company's range has expanded to many different types of cables and cable accessories.
The ÖLFLEX® brand presents both universal cables for wide applications and special cables: cables with increased mechanical and chemical resistance, cables with an extended range of environmental conditions, cables for servo motors and cable circuits, cables for railway transport, cables for photovoltaic and wind energy systems, cables for the oil and petrochemical industries, single-core wires for electrical cabinets, thermocouple and compensation wires and much more.
All ÖLFLEX® cables are certified and comply with European and international standards,
as well as the RoHS directive and the REACH regulation.
LAPP Kazakhstan provides customers with certificates
of compliance with the Technical Regulations of the Customs Union (TR CU) upon request by e-mail.
Catalog
Online version of the LAPP catalog: ÖLFLEX® power, control and control cable. You can download the brochure in PDF format below.
| Name | Short description | |
|---|---|---|
| ÖLFLEX® cables (PDF 126 MB) | The chapter of the LAPP main catalog dedicated to ÖLFLEX® power and control cables. In the Application section you will find technical tables for cable selection. |
Advantages of ÖLFLEX®:
- Flexible, oil-resistant cables for universal use.
- They are suitable for use in the electrical and mechanical engineering industries.
- A complete range of products for all environmental conditions.
- Available in various configurations (shielded, halogen-free, etc.)
- Suitable for fixed and mobile applications.
- All cables are certified.
Areas of application:
- Mechanisms, machine tools, technological devices.
- Measurement, control, heating, climate technologies.
- Wind and solar power plants.
- Public buildings, airports and train stations.
- Medicine, chemical industry.
- Processing plants and treatment facilities.
- Food industry.
- Construction machinery and equipment, agricultural machinery.
- Stationary installation.
- Power tools, home appliances.
If you are interested in prices, delivery times, product specifications, you can contact the sales department staff at the central office or a regional representative.
+7 702 206 96 41